Quantity | Unit price |
---|---|
1 - 24 | $1.00 |
25 - 49 | $1.00 |
50 - 99 | $0.90 |
100 + | $0.90 |
Inside Diameter Range | 6.4 - 17.4 mm |
---|---|
Inside Diameter Range | 0.250 - 0.687 in |
Maximum Inside Diameter | 17.4 mm |
Maximum Inside Diameter | 0.687 in |
Minimum Inside Diameter | 6.4 mm |
Minimum Inside Diameter | 0.250 in |
Width | 7.9 mm |
Width | 0.312 in |
Clamp Style | Mini Worm-Drive |
Colour | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
Mount Style | Slip-On |
SAE Code | 5 |
Special Features | Screw:1/4 inch hex-head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue