Quantity | Unit price |
---|---|
1000 - 4999 | $0.2418 |
5000 - 9999 | $0.2177 |
10000 - 24999 | $0.1959 |
25000 + | $0.1763 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 3.2 mm |
---|---|
Compatible Hole Diameter | 0.126 in |
Panel Thickness | 0.8 mm |
Panel Thickness | 0.031 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Head Diameter | 12.7 mm |
Head Diameter | 0.5 in |
Rivet Fitting Style | Snap-Together |
Rivet Type | Male Barbed Rivet |
Rivet Head Shape | Round |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 85 °C |
Material Flammability Standard | UL94 V-2 |
Colour | Natural |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue