Quantity | Unit price |
---|---|
1 - 1 | $50.90 |
2 - 7 | $44.30 |
8 + | $42.20 |
Maximum Operating Temperature | 260 °C |
---|---|
Maximum Operating Temperature | 500 °F |
Overall Length | 65.8 m |
Overall Length | 216 ft |
Overall Width | 76.2 mm |
Overall Width | 3.000 in |
Colour | Green |
Material | Polyester |
Tape Type | Rolls |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue