Quantity | Unit price |
---|---|
1 - 1 | $81.50 |
2 - 3 | $71.70 |
4 + | $66.00 |
Maximum Operating Temperature | 260 °C |
---|---|
Maximum Operating Temperature | 500 °F |
Overall Length | 32.9 m |
Overall Length | 108 ft |
Overall Width | 50.8 mm |
Overall Width | 2.000 in |
Colour | White |
Material | Fibreglass |
Tape Type | Rolls |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue