Quantity | Unit price |
---|---|
1 - 9 | $142.90 |
10 - 19 | $135.90 |
20 - 29 | $128.70 |
30 - 39 | $121.70 |
40 + | $114.20 |
Colour | Tan |
---|---|
Material | Crepe Paper |
Tape Type | Discs |
Roll Quantity | 2000 |
Maximum Operating Temperature | 325 °C |
Maximum Operating Temperature | 617 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue