Quantity | Unit price |
---|---|
1 - 49 | $2.2635 |
50 - 99 | $1.0304 |
100 - 199 | $0.7206 |
200 - 999 | $0.4112 |
1000 - 1999 | $0.3812 |
2000 + | $0.3674 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 12.7 mm |
Overall Diameter | 0.500 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.500 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 6.4 mm |
Pull Tab Diameter | 0.250 in |
Pull Tab Length | 25.4 mm |
Pull Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue