Quantity | Unit price |
---|---|
1 - 124 | $1.7255 |
125 - 249 | $0.7856 |
250 - 499 | $0.5498 |
500 - 2499 | $0.3144 |
2500 - 4999 | $0.2934 |
5000 + | $0.2796 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Natural |
Full Material | 55 Shore A Silicone |
Overall Diameter | 6.5 mm |
Overall Diameter | 0.257 in |
Compatible Hole Diameter | 6.5 mm |
Compatible Hole Diameter | 0.256 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 3.3 mm |
Pull Tab Diameter | 0.130 in |
Pull Tab Length | 25.4 mm |
Pull Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue