Quantity | Unit price |
---|---|
1 - 61 | $3.8109 |
62 - 124 | $1.7322 |
125 - 249 | $1.2126 |
250 - 1249 | $0.693 |
1250 - 2499 | $0.6444 |
2500 + | $0.6167 |
Flanged | Yes |
---|---|
Fitting Style | Pull Fit |
Colour | Red |
Full Material | Silicone Rubber, 40 Shore A |
Overall Diameter | 14.7 mm |
Overall Diameter | 0.580 in |
Compatible Hole Diameter | 14.7 mm |
Compatible Hole Diameter | 0.580 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 7.5 mm |
Pull Tab Diameter | 0.295 in |
Pull Tab Length | 25.4 mm |
Pull Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue