Quantity | Unit price |
---|---|
1 - 124 | $1.6374 |
125 - 249 | $0.7445 |
250 - 499 | $0.521 |
500 - 2499 | $0.2978 |
2500 - 4999 | $0.2771 |
5000 + | $0.2649 |
Flanged | Yes |
---|---|
Fitting Style | Pull Fit |
Colour | Orange |
Full Material | Silicone Rubber, 40 Shore A |
Overall Diameter | 8.5 mm |
Overall Diameter | 0.335 in |
Compatible Hole Diameter | 8.5 mm |
Compatible Hole Diameter | 0.335 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 4.1 mm |
Pull Tab Diameter | 0.160 in |
Pull Tab Length | 26.2 mm |
Pull Tab Length | 1.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue