Quantity | Unit price |
---|---|
1 - 124 | $1.0485 |
125 - 249 | $0.4769 |
250 - 499 | $0.3338 |
500 - 2499 | $0.1907 |
2500 - 4999 | $0.1775 |
5000 + | $0.1697 |
Flanged | Yes |
---|---|
Fitting Style | Pull Fit |
Colour | Blue |
Full Material | Silicone Rubber, 40 Shore A |
Overall Diameter | 5.5 mm |
Overall Diameter | 0.218 in |
Compatible Hole Diameter | 5.5 mm |
Compatible Hole Diameter | 0.218 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull Tab Diameter | 3.2 mm |
Pull Tab Diameter | 0.125 in |
Pull Tab Length | 26.2 mm |
Pull Tab Length | 1.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue