Quantity | Unit price |
---|---|
1 - 49 | $7.7606 |
50 - 99 | $3.534 |
100 - 199 | $2.4714 |
200 - 999 | $1.4067 |
1000 - 1999 | $1.3074 |
2000 + | $1.2518 |
Cap Diameter | 16 mm |
---|---|
Cap Diameter | 0.63 in |
Flange Diameter | 31 mm |
Flange Diameter | 1.220 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Overall Height | 53 mm |
Overall Height | 2.087 in |
Plug Diameter | 22 mm |
Plug Diameter | 0.866 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Colour | Natural |
Fitting Style | Push Fit |
Full Material | 55 Shore A Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue