Quantity | Unit price |
---|---|
1 - 9 | $36.60 |
10 - 19 | $36.30 |
20 - 49 | $35.60 |
50 - 99 | $34.90 |
100 + | $34.10 |
Body Length | 126.0 mm |
---|---|
Body Length | 4.961 in |
Holding Force | 136.1 kg |
Holding Force | 300 lbs |
Overall Height | 88.9 mm |
Overall Height | 3.5 in |
Overall Length | 126.0 mm |
Overall Length | 4.961 in |
Full Material | Steel;Polyvinyl Chloride |
Grip Material | PVC |
Handle Colour | Red |
Handle Movement Action | 186° |
Material | Steel;PVC |
Mount Type | Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue