Quantity | Unit price |
---|---|
1 - 4 | $11.3192 |
5 - 9 | $7.5462 |
10 - 29 | $3.773 |
30 - 49 | $2.9818 |
50 - 99 | $2.6574 |
100 + | $2.4132 |
Colour | Black |
---|---|
Maximum Application Temperature | 10 °C |
Maximum Application Temperature | 50 °F |
Maximum Service Temperature | 65.6 °C |
Maximum Service Temperature | 150 °F |
Minimum Application Temperature | -17.8 °C |
Minimum Application Temperature | 0 °F |
Minimum Service Temperature | -17.8 °C |
Minimum Service Temperature | 0 °F |
Overall Length | 279.4 mm |
Overall Length | 11 in |
Overall Thickness | 0.2 mm |
Overall Thickness | .009 in |
Finish | Matt |
Material | Flexible Magnet |
Quantity Per Carton | 10 pieces |
Type | Magnetic Sheet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue