Quantity | Unit price |
---|---|
1 - 9 | $10.50 |
10 + | $9.81 |
Base Depth | 41.0 mm |
---|---|
Base Depth | 1.614 in |
Overall Length | 86.0 mm |
Overall Length | 3.386 in |
Overall Width | 73.0 mm |
Overall Width | 2.874 in |
Body Material | Steel |
Cam Material | Delrin |
Colour | Black |
Handle Type | Push-to-Close Handle |
Includes | 1 key supplied with each latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue