Quantity | Unit price |
---|---|
20 + | $15.81 |
Leaf Thickness | 2.5 mm |
---|---|
Leaf Thickness | 0.098 in |
Overall Length | 97.0 mm |
Overall Length | 3.819 in |
Overall Thickness | 24.0 mm |
Overall Thickness | 0.945 in |
Overall Width | 78.6 mm |
Overall Width | 3.094 in |
Colour | Black |
Finish | Black Powder Coated |
Hinge Type | Left Hand |
Leaf Shape | Rectangular |
Material | Nylon |
Mounting Hole Shape | Countersunk |
Mount Style | Surface Mount |
Pin Material | Stainless Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue