Menu Search

LED Spacers - Round, Imperial Spacers, Natural, T-1 3/4

In stock

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Compatible LED Type Overall Height View
$0.4446 - $0.4815 10000 In stock
0.374 in
$0.4772 - $0.5168 6000 In stock
0.752 in
$0.4895 - $0.5303 64000 In stock
1 in
$0.4086 - $0.4428 23000 In stock
0.189 in
$0.4269 - $0.4628 81000 In stock
0.256 in
$0.4628 - $0.5012 24000 In stock
0.5 in
$0.4847 - $0.525 In production
0.874 in
$0.4703 - $0.5093 11000 In stock
0.626 in
LED Spacer - UL94 V-2

LEDS2E-6-01

Price Range
$0.4815 - $0.4446

Stock Levels
10000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.374 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-12-01

Price Range
$0.5168 - $0.4772

Stock Levels
6000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.752 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-16-01

Price Range
$0.5303 - $0.4895

Stock Levels
64000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    1 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-3-01

Price Range
$0.4428 - $0.4086

Stock Levels
23000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.189 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-4-01

Price Range
$0.4628 - $0.4269

Stock Levels
81000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.256 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-8-01

Price Range
$0.5012 - $0.4628

Stock Levels
24000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.5 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-14-01

Price Range
$0.525 - $0.4847

Stock Levels
In production
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.874 in
  • Colour
    Natural
LED Spacer - UL94 V-2

LEDS2E-10-01

Price Range
$0.5093 - $0.4703

Stock Levels
11000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Overall Diameter
    0.236 in
  • Overall Height
    0.626 in
  • Colour
    Natural