Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Depth | 3.1 mm |
---|---|
Bore Depth | 0.122 in |
Bore Diameter | 10.2 mm |
Bore Diameter | 0.402 in |
Inside Diameter | 8.1 mm |
Inside Diameter | 0.319 in |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.5 in |
Colour | Natural |
Full Material | Polyamide 6/6 |
Material | Nylon |
Washer Shape | Round |
Washer Type | Cup Washer |
Height | 4.3 mm |
Height | 0.169 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue