Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Depth | 4.8 mm |
---|---|
Bore Depth | 0.189 in |
Bore Diameter | 10.4 mm |
Bore Diameter | 0.409 in |
Inside Diameter | 4.9 mm |
Inside Diameter | 0.193 in |
Outside Diameter | 11.9 mm |
Outside Diameter | 0.469 in |
Colour | Natural |
Full Material | Polyamide 6/6 |
Material | Nylon |
Washer Shape | Round |
Washer Type | Cup Washer |
Height | 5.8 mm |
Height | 0.228 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue