Menu Search

Natural Nylon Finishing Washer - Bore Depth 4.2 mm | 0.165 in; Inside Diameter 4.3 mm | 0.169 in

Round Cup Washer used to insulate the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles. Made from natural Nylon.
Item code:

16CW008040

46000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0698
5000 - 9999 $0.0629
10000 - 24999 $0.0566
25000 + $0.0509
Standard pack: 1000

Order in multiple of 1000

Total price:

$69.80

1000 x $0.0698

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bore Depth 0.165 in
Bore Diameter 0.354 in
Inside Diameter 0.169 in
Outside Diameter 0.413 in
Colour Natural
Full Material Polyamide 6/6
Material Nylon
Washer Shape Round
Washer Type Cup Washer
Height 0.205 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us