Menu Search

Natural Nylon Finishing Washer - Bore Depth 3.6 mm | 0.142 in; Inside Diameter 3.6 mm | 0.142 in

Round Cup Washer used to insulate the head of a metal screw from electrical currents or other conductive materials. It is resistant to corrosion, oil and other chemicals. It can be used with most screw head styles. Made from natural Nylon.
Item code:

16CW006040

41000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0575
5000 - 9999 $0.0518
10000 - 24999 $0.0465
25000 + $0.0419
Standard pack: 1000

Order in multiple of 1000

Total price:

$57.50

1000 x $0.0575

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bore Depth 0.142 in
Bore Diameter 0.299 in
Inside Diameter 0.142 in
Outside Diameter 0.358 in
Colour Natural
Full Material Polyamide 6/6
Material Nylon
Washer Shape Round
Washer Type Cup Washer
Height 0.181 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us