Menu Search

Inspection Window 190.0 mm 150.0 mm

Plastic Inspection Window is designed to view counters, dials and instruments from the outside.
Item code:

2216

238 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $13.00
10 + $11.40
Standard pack: 1

Order in multiple of 200

Total price:

$13.00

1 x $13.00

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Material ABS
Accessory Type Counter Screen
Hole Diameter 0.098 in
Viewable Screen Length 6.22 in
Viewable Screen Width 4.685 in
Overall Width 5.906 in
Overall Length 7.48 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us