Quantity | Unit price |
---|---|
150 - 1499 | $2.0133 |
1500 - 2999 | $1.9127 |
3000 - 4499 | $1.8119 |
4500 + | $1.7115 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inner Ring Inside Diameter | 28.0 mm |
---|---|
Inner Ring Inside Diameter | 1.102 in |
Maximum Service Temperature | 135 °C |
Maximum Service Temperature | 275 °F |
Minimum Service Temperature | -40 °C |
Minimum Service Temperature | -40 °F |
Plug Diameter | 23.6 mm |
Plug Diameter | 0.929 in |
Colour | Yellow |
Full Material | Thermoplastic Elastomer |
Material | TPE |
Series | ISO A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue