Quantity | Unit price |
---|---|
1 - 49 | $9.20 |
50 - 499 | $6.40 |
500 - 999 | $6.00 |
1000 - 1499 | $5.50 |
1500 - 1999 | $5.20 |
2000 + | $5.00 |
Overall Length | 152.4 mm |
---|---|
Overall Length | 6.0 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue