Menu Search

Hose and Tubing Cinch Strap - Heavy ; Circumference of Hose Bundles 32.3 mm | 1.270 in

Durable Black Cinch Strap holds 32.3 mm | 1.270 in diameter hose bundles while allowing natural expansion and contraction without damage.
Item code:

THCS4HA

114 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $29.50
10 - 99 $28.60
100 + $25.10
Standard pack: 100

Order any quantity

Total price:

$29.50

1 x $29.50

Add sample +

Specifications

Imperial
Metric
SKU attributes
Circumference of Hose Bundles 32.3 mm | 1.270 in
Colour Black
Material Nylon Woven Hook & Loop;Nickel Plated Steel
Type Heavy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us