Quantity | Unit price |
---|---|
1 - 2 | $3,038.60 |
3 - 4 | $2,977.80 |
5 - 9 | $2,886.60 |
10 + | $2,734.70 |
Inside Diameter | 101.6 mm |
---|---|
Inside Diameter | 4.000 in |
Flat Width | 358.8 mm |
Flat Width | 14.125 in |
Roll Length | 45.7 m |
Roll Length | 150 ft |
Colour | Black |
Full Material | 1050 Ballistic Nylon With A Urethane Coating On One Side |
Material | 1050 Ballistic Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue