Quantity | Unit price |
---|
Inside Diameter | 23.8 mm |
---|---|
Inside Diameter | 0.937 in |
Length | 203.2 mm |
Length | 8.000 in |
Minimum Outside Diameter | 26.8 mm |
Minimum Outside Diameter | 1.055 in |
Maximum Outside Diameter | 30.8 mm |
Maximum Outside Diameter | 1.213 in |
Colour | Black |
Material | PVC |
Full Material | Polyvinyl Chloride |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue