Quantity | Unit price |
---|---|
100 - 499 | $1.6554 |
500 - 999 | $1.4487 |
1000 - 2499 | $1.3896 |
2500 - 4999 | $1.349 |
5000 - 9999 | $1.2989 |
10000 + | $1.2491 |
Maximum Operating Temperature | 104.4 °C |
---|---|
Maximum Operating Temperature | 220 °F |
Minimum Operating Temperature | -17.8 °C |
Minimum Operating Temperature | 0 °F |
Operating Temperature Range | -17.8 - 104.4 °C |
Operating Temperature Range | 0 - 220 °F |
Overall Length | 152.4 mm |
Overall Length | 6.000 in |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Strap Width | 12.7 mm |
Strap Width | 0.500 in |
Colour | Black |
Full Material | Low Density Polyethylene;Nylon |
Type | Standard Tie |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue