Quantity | Unit price |
---|---|
100 - 499 | $4.5414 |
500 - 999 | $3.974 |
1000 - 2499 | $3.815 |
2500 - 4999 | $3.7014 |
5000 - 9999 | $3.5651 |
10000 + | $3.4287 |
Maximum Operating Temperature | 104.4 °C |
---|---|
Maximum Operating Temperature | 220 °F |
Minimum Operating Temperature | -17.8 °C |
Minimum Operating Temperature | 0 °F |
Operating Temperature Range | -17.8 - 104.4 °C |
Operating Temperature Range | 0 - 220 °F |
Overall Length | 381 mm |
Overall Length | 15.000 in |
Overall Width | 38.1 mm |
Overall Width | 1.500 in |
Strap Width | 19.1 mm |
Strap Width | 0.750 in |
Colour | Black |
Full Material | Low Density Polyethylene;Nylon |
Type | Standard Tie |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue