Menu Search

Cable Management - Black ; Overall Length 609.6 mm | 24.000 in ; Overall Width 25.4 mm | 1.000 in ;

This black strap has both the hooks and loops along the same surface area. The unique cut-to-length cinch straps eliminate the need to predetermine the exact cinch strap length. Adheres to itself along its entire length and the tip of the strap is not important to the strap’s functionality. It is 609.6 mm | 24.000 in long, 25.4 mm | 1.000 in wide and has a approximate bundle diameter.
Item code:

RKWDA-16-24-BK

590 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $6.7233
100 - 999 $5.8746
1000 - 2499 $5.6513
2500 - 4999 $5.4726
5000 - 9999 $5.2715
10000 + $5.0706
Standard pack: 10

Order in multiple of 10

Total price:

$67.23

10 x $6.7233

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Length 24.000 in
Overall Width 1.000 in
Coating Uncoated
Colour Black
Full Material Nylon Woven Hook & Loop
Hole Type No Screw Hole
Material Nylon Woven Hook & Loop
Type Cinch Strap Any Length

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us