Quantity | Unit price |
---|---|
1 - 5 | $33.2124 |
6 - 11 | $15.1052 |
12 - 24 | $10.5551 |
25 - 124 | $6.0513 |
125 - 249 | $5.6124 |
250 - 499 | $5.3814 |
500 + | $5.1273 |
Plug Style | Solid |
---|---|
Fitting Style | Push Fit |
Full Material | 55 Shore A Silicone |
Colour | Natural |
Minimum Taper Diameter | 48 mm |
Minimum Taper Diameter | 1.890 in |
Maximum Taper Diameter | 56 mm |
Maximum Taper Diameter | 2.205 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue