Quantity | Unit price |
---|---|
1 - 9 | $12.1029 |
10 - 19 | $6.0402 |
20 - 99 | $2.4299 |
100 - 999 | $1.0743 |
1000 - 1999 | $1.0424 |
2000 + | $1.022 |
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Thread Sizes (All) | 1-5/8 UNF,M45,1-1/4 BSP |
Inside Distance Across Flats | 49.5 mm |
Inside Distance Across Flats | 1.949 in |
Inside Height | 32 mm |
Inside Height | 1.260 in |
Overall Height | 46 mm |
Overall Height | 1.811 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue