Menu Search

Hex Head Cap Screw Natural PA Hexagonal Drive Part Threaded Screw M3; Thread Length 10.0 mm | 0.394 in; ;

This hexagonal head screw is made from natural Nylon, is fully threaded and used in a wide range of industries and applications including electrical and electronic assemblies. Refer to standard ISO 4017, NF EN 24017 and DIN 933 for guidance purposes only.
Item code:

50M030050J010

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0648
5000 - 9999 $0.0584
10000 - 24999 $0.0525
25000 + $0.0473
Standard pack: 1000

Order in multiple of 1000

Total price:

$64.80

1000 x $0.0648

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch/TPI 0.5 mm
Thread Length 0.394 in
Thread Size M3
Colour Natural
Material PA
Full Material Polyamide 6.6
Drive Type Hexagonal Drive
Head Type Hexagonal Head
Screw Type Part Threaded Screw

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us