Quantity | Unit price |
---|---|
1 - 24 | $18.9377 |
25 - 249 | $9.2418 |
250 - 499 | $4.6322 |
500 - 2999 | $1.6827 |
3000 - 5999 | $1.5986 |
6000 - 11999 | $1.5149 |
12000 + | $1.4307 |
Compatible Hole Diameter | 50.8 mm |
---|---|
Compatible Hole Diameter | 2.000 in |
Hole Diameter | 50.8 mm |
Hole Diameter | 2.000 in |
Inside Diameter | 44.5 mm |
Inside Diameter | 1.750 in |
Overall Diameter | 60.3 mm |
Overall Diameter | 2.375 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue