Quantity | Unit price |
---|---|
1 - 24 | $12.3753 |
25 - 249 | $6.0629 |
250 - 499 | $3.0201 |
500 - 999 | $1.928 |
1000 - 7999 | $1.1013 |
8000 - 15999 | $1.047 |
16000 + | $0.9903 |
Compatible Hole Diameter | 38.1 mm |
---|---|
Compatible Hole Diameter | 1.500 in |
Hole Diameter | 38.1 mm |
Hole Diameter | 1.500 in |
Inside Diameter | 31.8 mm |
Inside Diameter | 1.250 in |
Overall Diameter | 46.1 mm |
Overall Diameter | 1.813 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Colour | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue