Quantity | Unit price |
---|---|
1 - 49 | $2.4978 |
50 - 999 | $1.2218 |
1000 - 1999 | $0.611 |
2000 - 4999 | $0.3885 |
5000 - 9999 | $0.2796 |
10000 - 29999 | $0.2225 |
30000 + | $0.2112 |
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.500 in |
Hole Diameter | 12.7 mm |
Hole Diameter | 0.500 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Overall Diameter | 17.5 mm |
Overall Diameter | 0.688 in |
Overall Height | 7.1 mm |
Overall Height | 0.281 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue