Quantity | Unit price |
---|---|
1 - 49 | $1.4625 |
50 - 999 | $0.7152 |
1000 - 1999 | $0.3588 |
2000 - 4999 | $0.2273 |
5000 - 9999 | $0.1628 |
10000 - 29999 | $0.1299 |
30000 + | $0.1235 |
Compatible Hole Diameter | 5.9 mm |
---|---|
Compatible Hole Diameter | 0.234 in |
Hole Diameter | 5.9 mm |
Hole Diameter | 0.234 in |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.125 in |
Overall Diameter | 8.7 mm |
Overall Diameter | 0.344 in |
Overall Height | 4 mm |
Overall Height | 0.156 in |
Panel Thickness | 1.2 mm |
Panel Thickness | 0.047 in |
Colour | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue