Quantity | Unit price |
---|---|
1 - 49 | $6.6285 |
50 - 499 | $3.2336 |
500 - 749 | $1.617 |
750 - 1499 | $1.0304 |
1500 - 2999 | $0.7346 |
3000 - 8999 | $0.5891 |
9000 - 14999 | $0.5591 |
15000 + | $0.5315 |
Compatible Hole Diameter | 19.1 mm |
---|---|
Compatible Hole Diameter | 0.750 in |
Hole Diameter | 19.1 mm |
Hole Diameter | 0.750 in |
Inside Diameter | 12.7 mm |
Inside Diameter | 0.500 in |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.938 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Panel Thickness | 4 mm |
Panel Thickness | 0.156 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue