Quantity | Unit price |
---|---|
1 - 24 | $10.7399 |
25 - 249 | $5.2659 |
250 - 399 | $2.6099 |
400 - 799 | $1.6724 |
800 - 2399 | $0.9563 |
2400 - 3999 | $0.9078 |
4000 - 5599 | $0.8592 |
5600 + | $0.8133 |
Compatible Hole Diameter | 38.1 mm |
---|---|
Compatible Hole Diameter | 1.500 in |
Hole Diameter | 38.1 mm |
Hole Diameter | 1.500 in |
Inside Diameter | 30.2 mm |
Inside Diameter | 1.188 in |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.750 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Panel Thickness | 4 mm |
Panel Thickness | 0.156 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue