Quantity | Unit price |
---|---|
1 - 24 | $14.1581 |
25 - 249 | $6.906 |
250 - 299 | $3.4644 |
300 - 599 | $2.2035 |
600 - 1799 | $1.259 |
1800 - 2999 | $1.1942 |
3000 - 4199 | $1.1318 |
4200 + | $1.0688 |
Compatible Hole Diameter | 44.5 mm |
---|---|
Compatible Hole Diameter | 1.750 in |
Hole Diameter | 44.5 mm |
Hole Diameter | 1.750 in |
Inside Diameter | 38.1 mm |
Inside Diameter | 1.500 in |
Overall Diameter | 54 mm |
Overall Diameter | 2.125 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue