Quantity | Unit price |
---|---|
1 - 49 | $7.2755 |
50 - 249 | $3.5568 |
250 - 499 | $1.7786 |
500 - 699 | $1.1318 |
700 - 1399 | $0.8084 |
1400 - 4199 | $0.6491 |
4200 - 6999 | $0.6144 |
7000 + | $0.5838 |
Compatible Hole Diameter | 27 mm |
---|---|
Compatible Hole Diameter | 1.063 in |
Hole Diameter | 27 mm |
Hole Diameter | 1.063 in |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.750 in |
Overall Diameter | 34.9 mm |
Overall Diameter | 1.375 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue