Quantity | Unit price |
---|---|
1 - 24 | $25.152 |
25 - 99 | $12.2876 |
100 - 149 | $6.1436 |
150 - 299 | $3.9033 |
300 - 899 | $2.2337 |
900 - 1499 | $2.1251 |
1500 - 2099 | $2.0118 |
2100 + | $1.9001 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 63.5 mm |
---|---|
Compatible Hole Diameter | 2.500 in |
Hole Diameter | 63.5 mm |
Hole Diameter | 2.500 in |
Inside Diameter | 54 mm |
Inside Diameter | 2.125 in |
Overall Diameter | 73 mm |
Overall Diameter | 2.875 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue