Quantity | Unit price |
---|---|
1 - 49 | $4.5038 |
50 - 249 | $2.2059 |
250 - 499 | $1.104 |
500 - 999 | $0.7022 |
1000 - 1999 | $0.5013 |
2000 - 5999 | $0.402 |
6000 + | $0.3812 |
Compatible Hole Diameter | 22.2 mm |
---|---|
Compatible Hole Diameter | 0.875 in |
Hole Diameter | 22.2 mm |
Hole Diameter | 0.875 in |
Inside Diameter | 15.9 mm |
Inside Diameter | 0.625 in |
Overall Diameter | 28.6 mm |
Overall Diameter | 1.125 in |
Overall Height | 11.1 mm |
Overall Height | 0.438 in |
Panel Thickness | 4.8 mm |
Panel Thickness | 0.188 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue