Quantity | Unit price |
---|---|
1 - 24 | $13.0956 |
25 - 124 | $6.3977 |
125 - 249 | $3.1875 |
250 - 499 | $2.0373 |
500 - 1499 | $1.1643 |
1500 - 2499 | $1.1066 |
2500 + | $1.0487 |
Compatible Hole Diameter | 34.9 mm |
---|---|
Compatible Hole Diameter | 1.375 in |
Hole Diameter | 34.9 mm |
Hole Diameter | 1.375 in |
Inside Diameter | 25.4 mm |
Inside Diameter | 1.000 in |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.750 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue