Quantity | Unit price |
---|---|
1 - 49 | $6.3285 |
50 - 249 | $3.0951 |
250 - 499 | $1.5498 |
500 - 749 | $0.9863 |
750 - 1499 | $0.7046 |
1500 - 4499 | $0.5636 |
4500 + | $0.536 |
Compatible Hole Diameter | 20.7 mm |
---|---|
Compatible Hole Diameter | 0.813 in |
Hole Diameter | 20.7 mm |
Hole Diameter | 0.813 in |
Inside Diameter | 14.3 mm |
Inside Diameter | 0.563 in |
Overall Diameter | 27 mm |
Overall Diameter | 1.063 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Panel Thickness | 6.4 mm |
Panel Thickness | 0.250 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue