Quantity | Unit price |
---|---|
1 - 49 | $3.834 |
50 - 499 | $1.8755 |
500 - 999 | $0.9378 |
1000 - 1999 | $0.5984 |
2000 - 3999 | $0.4274 |
4000 - 11999 | $0.342 |
12000 + | $0.3234 |
Compatible Hole Diameter | 14.3 mm |
---|---|
Compatible Hole Diameter | 0.563 in |
Hole Diameter | 14.3 mm |
Hole Diameter | 0.563 in |
Inside Diameter | 8 mm |
Inside Diameter | 0.313 in |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue