Quantity | Unit price |
---|---|
1 - 24 | $14.0426 |
25 - 249 | $6.8598 |
250 - 349 | $3.4415 |
350 - 699 | $2.1804 |
700 - 2099 | $1.2473 |
2100 - 3499 | $1.185 |
3500 + | $1.1226 |
Compatible Hole Diameter | 38.1 mm |
---|---|
Compatible Hole Diameter | 1.500 in |
Hole Diameter | 38.1 mm |
Hole Diameter | 1.500 in |
Inside Diameter | 28.6 mm |
Inside Diameter | 1.125 in |
Overall Diameter | 47.6 mm |
Overall Diameter | 1.875 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue