Quantity | Unit price |
---|---|
1 - 9 | $413.00 |
10 - 24 | $396.60 |
25 + | $381.30 |
Compatible Panel Thickness Range | 1.5 - 2.8 mm |
---|---|
Compatible Panel Thickness Range | 0.059 - 0.110 in |
Maximum Compatible Panel Thickness | 2.8 mm |
Maximum Compatible Panel Thickness | 0.110 in |
Minimum Compatible Panel Thickness | 1.5 mm |
Minimum Compatible Panel Thickness | 0.059 in |
Overall Height | 9.5 mm |
Overall Height | 0.374 in |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Colour | Black |
Full Material | Soft PVC |
Material | PVC |
Shape | Unserrated |
Type | Flexible |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue