Quantity | Unit price |
---|---|
1 - 9 | $86.5589 |
10 - 19 | $43.3022 |
20 - 99 | $17.3255 |
100 - 999 | $7.6977 |
1000 - 1999 | $7.3118 |
2000 + | $6.9257 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 69 mm |
Inside Diameter | 2.717 in |
Inside Height | 36 mm |
Inside Height | 1.417 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue