Quantity | Unit price |
---|---|
1 - 29 | $85.4463 |
30 - 59 | $42.7344 |
60 - 299 | $17.0757 |
300 - 2999 | $7.607 |
3000 - 5999 | $7.2209 |
6000 + | $6.8349 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 60.3 mm |
Inside Diameter | 2.374 in |
Inside Height | 60 mm |
Inside Height | 2.362 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.