Quantity | Unit price |
---|---|
1 - 3 | $100.8417 |
4 - 6 | $72.0264 |
7 - 13 | $50.4096 |
14 - 27 | $36.0132 |
28 - 139 | $28.838 |
140 + | $27.4755 |
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 273 mm |
Inside Diameter | 10.748 in |
Inside Height | 65 mm |
Inside Height | 2.559 in |
Operating Temperature Range | -40 - 65.6 °C |
Operating Temperature Range | -40 - 150 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue